Eaton POD Technical Specifications

Eaton POD
General | |
Dimensions (H x W x L, mm) | 42 x 130 x 338 |
Weight (kg) | 0.8 |
Power Cord | 1.8 metres length |
Power Connections | |
Input voltage | 220-250VAC |
Frequency | 50/60Hz |
Maximum Continuous Load | 10 Amps |
Test Classification | Class III (IEC 61643-1), Category A (ANSI/IEEE C62.41) |
Current Limiting | Resettable Circuit Breaker |
Clamping Voltage (Line to Neutral) | 470V |
Clamping Voltage (Neutral to Earth) | 680V |
Response Time | 5nS Nominal |
Aggregate Surge Current | 60,000 Amps |
Maximum surge current (one pulse L-N) | 40,000 Amps |
Maximum surge current (one pulse L-E) | 10,000 Amps |
Maximum surge current (one pulse N-E) | 10,000 Amps |
Aggregate Energy Absorption | 1470 Joules |
Attenuation at full load | >40dB @ 1MHz |
Network Connections (RJ45) | |
Lines Protected | 1/2, 3/6 |
Clamping Voltage (Line to Line) | <20V |
Clamping Voltage (Line to Earth) | 600V (375 Vac RMS) |
Surge Current - Amp (10/1000us) | 20 Amps (2ms) / 40 |
Phone/Fax Connections (RJ11) | |
Nominal Line Impedance | 6000 Ohms |
Maximum Line Voltage | 275Vrms |
Clamping Voltage (Line to Line) | 430V (270Vac RMS) |
Clamping Voltage (Line to Earth) | 600V (375Vac RMS) |
Response Time | 500ns nominal |
Maximum Surge Current Peak let-through voltage (3kA L-L) | 20,000 Amps 1000V |
Aggregate energy absorption | 300 joules |
Video/Aerial Connections | |
Connections | Video Connector |
Nominal Line Impedance | 75 Ohms |
Signal Loss | Approx. 3dB @ 500MHz |
Clamping Voltage | 600V (375 Vac RMS) |
Maximum Surge Current | 20,000 Amps |
Aggregate energy absorption | 200 joules |
Notes | |
Due to continual product improvement specifications are subject to change without notice |