Eaton SPDSG50-255NPE Technical Specifications

Eaton SPDSG50-255NPE
General | |
Technology | Encapsulated Gas Arrester |
Part Number | SPDSG50-255NPE |
Color | White |
Method of mounting | 35mm Din rail |
Dimensions (H x W x D, mm) | 100 x 35 x 77 |
Weight (g) | 200 |
Warranty | 5 years |
Enclosure material | Thermo plastic. UL94-V0 |
Electrical | |
Input voltage (Un) | 230vac nominal |
Max Continuous Voltage (Mcov) | 255vac |
Test classification IEC | Class I |
Maximum rated surge current – (I imp) 10/350us | 50kA |
Max rated surge current – (Imax) 8/20us | 140kA |
Residual voltage (Vpl) | <2.5KV |
Leakage current | None |
Response time | <100ns |
External disconnector max | None |
Terminations | 35mm multi-strand |
Insulation resistance | > 103 M Ohm |
Environmental & Standards | |
Enclosure rating | IP20 |
Applicable standards | IEC61643-1:2001 |
Environment | -40c to +80c |
Notes | |
Specifications are subject to change without notice |