Eaton 93E UPS 15-400 kVA Technical Specs

Power
Ratings 15kVA/13.5kW, 20kVA/18kW, 30kVA/27kW, 40kVA/36kW, 60kVA/54kW, 80kVA/72kW, 100kVA/90kW, 120kVA/108kW, 160kVA/144kW, 200kVA/180kW, 300kVA/270kW, 400kVA/360kW
Topology Double-conversion online UPS
Operating frequency 50/60 Hz (40 to 72 Hz)
Input power factor  >0.99 typical
Input current distortion  ≤5% THD
Electrical Input
Nominal input voltage  400/230V, 4 wire (380/415V selectable)
Input voltage range  -15%, +20% from nominal (400V) at 100% load without depleting battery
Electrical Output
Nominal output voltage   400/230, 4 wire (380/415V selectable)
Output voltage regulation ±1% Static; ±5% dynamic at 100% resistive load change, <20 ms response time
Battery
Battery 192 to 240 Cells (Continual selectable for 15-80kVA)
216/222/228/234/240 Cells (Selectable for 100-400kVA)
Charging method ABM Cyclic Charging
General
Efficiency Up to 98% High-efficiency mode (15-80kVA)
Up to 98.5% High-efficiency mode (100-400kVA)
Up to 94% Double-conversion mode
Overload 150% for 1 minute, 125% for 10 minutes, >150% for 150ms
UPS bypass Automatic on overload or UPS failure
Parallel technology Powerware Hot Sync® Technology
Dimensions W x D x H (mm) 500 x 710 x 960
500 x 710 x 1230
500 x 710 x 1500
600 x 800 x 1876
1600 x 820 x 1880
15-20kVA (with internal battery)
30kVA (with internal battery)
40kVA (with internal battery)
60-200kVA
300/400kVA
Cabinet rating IP20 with standard washable dust filters
Weights without internal battery 15/20kVA-72 kg, 30kVA-91kg, 40kVA-120kg, 60kVA-202kg, 80kVA-245kg, 100kVA-283kg, 120kVA-311kg, 160/200kVA-457kg, 300kVA-860kg, 400kVA-970kg
Weights with internal battery 15/20kVA-272kg, 30kVA-376kg, 40kVA-490kg
Communications
Display Graphical LCD with blue backlight
LEDs  (4) LEDs for notice and alarm
Audible alarms Yes
Communication ports (1) RS-232, (1) USB, (1) EPO
Communication slots (2) Mini-slot communication bays
Environmental
Operating temperature 0ºC to +40ºC
Batteries recommended max. +25ºC
Storage temperature -25ºC to +55ºC without batteries
+15ºC to +25ºC with batteries
Relative humidity 5–95%, non-condensing
Audible noise 15-20kVA ≤55 dBA at 1m typical
30-40kVA ≤62 dBA at 1m typical
60-120kVA ≤65 dBA at 1m typical
160-200kVA ≤70 dBA at 1m typical
300-400kVA ≤73 dBA at 1m typical
Altitude <1000m at +40°C
Certifications
EMI standards EN55022/EN55024
EMC compliance IEC 62040-2
Quality ISO 9001: 2000 and ISO 14001:1996
Communication accessories
Network-MS Web/SNMP Card
Modbus-MS Web/SNMP and Modbus Card
Relay-MS Relay (Dry Contact) Card -DB9 Connection
Industrial Relay Relay (Dry Contact) Card -Terminal Connection
116750224-001 Environmental Monitor Probe (EMP) kit (need to plug into Web/SNMP Card or Web/SNMP and Modbus Card to work
System accessories
Battery cabinets & battery circuit breakers (60-200kVA)
Maintenance Bypass Switches (MBS) (100-200kVA, standard on 15-80kVA)
Top cable entry (60-200kVA, standard on 300-400kVA)
System parallel modules (60-200kVA)
Dual input kit (15-80kVA)
IP21 hood (15-200kVA)
Rear chimney (60-200kVA)

Due to continuous product improvements, specifications are subject to change without notice.