Eaton ATS

The Eaton ATS offer an affordable solution for customers willing to add power redundancy to networking equipment like switches and routers. This automatic transfer switch will power them from 2 different sources. Should one power source fail, the alternate one will switch over with no interruption to the connected equipment. Eaton ATS can be connected to multiple devices at the same time while saving the cost of expensive redundant power supplies.

Eaton ATS – Features

  • Provides power redundancy to IT equipment
  • Alternative to expensive redundant power supplies available from networking equipment vendors
  • Compact, 1U rack form factor
  • Seamlessly switches from one power source to the other
  • Network management on 30A version

Eaton ATS – Documentation

Sorry no documents are available.

Eaton ATS – Service & Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com