Eaton ATS

The Eaton ATS offer an affordable solution for customers willing to add power redundancy to networking equipment like switches and routers. This automatic transfer switch will power them from 2 different sources. Should one power source fail, the alternate one will switch over with no interruption to the connected equipment. Eaton ATS can be connected to multiple devices at the same time while saving the cost of expensive redundant power supplies.

Eaton ATS – Features

  • Provides power redundancy to IT equipment
  • Alternative to expensive redundant power supplies available from networking equipment vendors
  • Compact, 1U rack form factor
  • Seamlessly switches from one power source to the other
  • Network management on 30A version

Eaton ATS – Documentation

Eaton ATS 16 & ATS 30 - Datasheet
English
14-Oct-2015
 
232 kB
Eaton Power Quality Products & Services Catalogue
English (AU)
10-Jun-2015
 
3414 kB
EATON ATS 16 - Installation and user manual
English
29-Sep-2015
 
5457 kB
EATON ATS 30 - Installation and user manual
English
3-Dec-2014
 
4572 kB
SNMP IPv6 for ATS manual
English
3-Dec-2014
 
1193 kB
PB2015-01-DCS: New 30A ATS
English (AU)
28-Feb-2015
 
33 kB
Eaton EAT30 STS Technical Specification
English (AU)
28-Feb-2015
 
76 kB
Eaton-ATS2 MIB
English
30-May-2016
 
24 kB
Eaton ATS presentation
English (AU)
28-Feb-2015
 
2268 kB

Eaton ATS – Service & Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com