Batteries & Battery Services
UPS batteries
Eaton’s batteries combine top performance and competitive pricing to provide exceptional battery life and quality.
UPS battery replacement
Use this UPS battery selector to find replacement batteries for your single phase backup power devices and avoid business interruptions.
ABM technology
Eaton’s ABM technology significantly extends battery service life, optimizes recharge time and provides advanced warning of pending battery failure. Unique in the UPS industry, ABM technology is available for several Eaton UPS models and has proven itself beneficial in the field for many years.
PowerShield Battery Monitoring
Eaton has partnered with battery monitoring experts, Power Shield to offer more protection for your batteries.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (1200-1600VA)
- Eaton 5E (650-2000VA)
- Eaton 5S (550 - 1600VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5SX (1250 - 3000VA)
- Eaton 9SX
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 400 kVA)
- Eaton 93PR (25-200 kW)
- Eaton 93PM (30-200 kW)
- Eaton 93PS (8-40 kW)
- Power Xpert 9395P (300-1100 kVA)
- Power Xpert 9395 (200-1100 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 93PS Marine (8 kW - 40 kW)
- DC Power