Eaton UPS Batteries

The single most critical element of UPS performance is battery quality. That’s why Eaton offers a line of qualified premium batteries for use with Eaton UPS models. Eaton continuously scans the globe to ensure the highest-quality batteries are available and qualified for use. As new batteries are introduced, we apply a proven qualification process, testing them with our products to verify that they meet or exceed manufacturer specifications and supply maximum runtime.

Eaton Batteries – Features & Benefits

  • Adhere to Eaton’s stringent battery tests and quality specifications
  • Backed by a service network of trained and qualified battery customer service engineers and specialists
  • Offer performance and quality at competitive prices
  • Easy to install and no special harnesses are required
  • High power density (watts/cell) providing more power when needed
  • Efficient design maintains runtime even after multiple discharges
  • Give you confidence that your batteries will perform as expected and keep your applications running
  • Full three years of parts coverage

Eaton Batteries – Documentation

Eaton 12V 120W battery data sheet
English (US)
3-Jul-2019
 
197 kB
Eaton 12V 200W battery data sheet
English
3-Jul-2019
 
214 kB
Eaton 12V 330W battery data sheet
English
3-Jul-2019
 
182 kB
Eaton 12V 34W battery data sheet
English
3-Jul-2019
 
188 kB
UPS Battery Handbook
English (US)
27-Nov-2018
 
1612 kB
Why Eaton Batteries
English
9-May-2016
 
2782 kB
Eaton Single Phase Battery Tech Brief
English (US)
31-May-2012
 
176 kB
Emerging UPS Standby Power Sources
Multi-language
30-Oct-2017
 
376 kB
The Benefits of a Preventive Maintenance Service Plan for your UPS
English
9-May-2016
 
266 kB