Eaton Logo, links to the Eaton homepage

POD - Portable Surge Protector

Power Connections
Input Voltage: 220-250VAC
Frequency: 50/60Hz
Maximum Continuous Load: 10 Amps
Current Limiting: Resettable Circuit Breaker
Clamping Voltage (Line to Neutral): 470V
Clamping Voltage (Neutral to Earth): 680V
Response Time: 5nS Nominal
Aggregate Surge Current: 60,000 Amps
Maximum surge current (one pulse L-N): 40,000 Amps
Maximum surge current (one pulse L-E): 10,000 Amps
Maximum surge current (one pulse N-E): 10,000 Amps
Aggregate Energy Absorption: 1470 Joules
Attenuation at full load: >40dB @ 1MHz
Network Connections
Lines Protected: 1/2, 3/6
Clamping Voltage (Line to Line): <20V
Clamping Voltage (Line to Earth): 600V
Surge current - Amps (10/1000us): 20 Amps (2ms) /40
Phone/Fax Connections
Nominal Line Impedance: 600 Ohms
Maximum Line Voltage: 275Vrms
Clamping Voltage (Line to Line): 430V
Clamping Voltage (Line to Earth): 600V
Response Time: 500ns nominal
Maximum Surge current: 20,000 Amps
Peak let-through voltage (3kA L-L): 1000V
Aggregate energy absorption: 300 joules
Video/Aerial connections
Nominal line impedance: 75 Ohms
Signal loss: Approx. 3dB@500MHz
Clamping Voltage: 600V
Maximum surge current: 20,000 Amps
Aggregate energy absorption: 200 joules
Physical
Dimensions (long x wide x high) 338 x 130 x 42 (mm)
Weight 800 grams
Power Cord 1.8 metres length
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.