Surge Protection Product Index

 SPD Product Catalogue
 Surge Proofing your Home and Small Business

Products listed below are grouped in accordance with IEC and ANSI/IEEE C62.41 protection zones ratings. Class I devices being Direct Strike applications, Class II being Point of Entry to Sub Board applications, Class III devices being final circuit applications. Final selection of appropriate products should be done in context of international and local standards recommendations.

Class I - Direct Strike

SPD-SG Product photo
SPD-SG
The SPDSG series diverters are designed as IEC 61643-1, Class I, direct strike, surge diverters to protect high risk installations.

Class II - Point of Entry and Secondary Protection

PPFI series filters
The PPFI is designed to provide point-of-entry (Category C) & sub-circuit protection (Category B) against power surges caused by external sources such as lightning strikes & substation switching.
ESF series filters
The ESF series surge filters are Class II, single and three phase, 2 port SPDs, designed to provide complete site surge protection in a compact footprint.
MSDI
The MSDI surge diverter is designed to provide point-of-entry protection against power surges caused by external sources such as lightning strikes & substation switching.
SPDi Series Product Photo
SPDI Series New!!
Eaton's SPDI surge diverters provide the ultimate solution for surge protection in single & multi-phase systems.
SPDV60 & SPDT60 series
The new SPDV60-300 & SPDT60-255 single pole DIN surge diverters offer 60kA of surge suppression, making them suitable for either main or sub-board protection.
Quickmov Product photo
Quickmov
Quickmov is Australia's first fully integrated Surge Protection Device (SPD), designed to protect single & multi-phase electrical distribution systems against the damaging effects of voltage spikes & surges.
DSFi product photo
DSFI
The DSFI is a 32A, 1 phase, panel mount SPD designed to provide secondary protection against power surges caused by external sources such as lightning strikes & substation switching.
Product photo
CSFI
The CSFI is a 25A, 1 phase, din rail mount SPD designed for mounting in distribution boards to provide secondary protection against power surges caused by external sources such as lightning strikes & substation switching.
SPD50NGI
The SPD50NGI is designed for use as an equipotential coupler between separately-grounded systems to provide protection against surge transients.
PVD40 series
The PVD series diverters are designed to protect home & industrial solar panel arrays and inverters commonly used in grid interactive power solutions in the 1.5kW to 10kW range.

Go to top

Class III - Point of Use and Extra Low Voltage Protection

POD product photo
POD series
The Eaton POD protects your precious Computer System, Home Entertainment System & other valuable electronic equipment from surges, spikes & noise caused by lightning & other power disturbances.
SSFi Product photo
SSFi Series
The SSFI is designed to provide secondary protection against power surges caused by external sources such as lightning strikes & substation switching.
SPD-DM Product photo
SPD-DM series
The SPD ‘D’ series digital signalling surge diverters are designed for low voltage data signalling systems in the 5 volt to 48 volt range.
SF8RM
The SF8RM is designed to protect equipment against power surges & electrical noise whilst providing a convenient combination of power outlets to suit most applications.

Go to top

Part Number Search

Find the details on a specific Eaton product based upon its part number.

 

UPS Competitive Cross Reference

E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.