Get a Google Home or Google Home mini for free when you buy a Eaton 5P or 5PX UPS!

Buy a Eaton 5P or 5PX UPS and receive a bol.com gift card for free!

5P & 5PX
The Eaton 5P is a line-Interactive UPS with advanced LCD and energy metering feature. 5P is the perfect UPS to protect IT & networking devices such as servers, switches, routers and storage devices, in tower or rack format.

The Eaton 5PX Rack/Tower UPS provides lineinteractive backup power and scalable runtimes for servers, storage systems, VoIP gear and network equipment. With a next-generation intuitive LCD display, energy consumption metering down to the outlet group level, and up to 99% efficiency, the 5PX is the perfect UPS to protect modern IT equipment.


This promotion applies to the models below:

PRODUCT DESCRIPTION
5P650i Eaton 5P 650i
5P850i Eaton 5P 850i
5P1150i Eaton 5P 1150i
5P1550ii Eaton 5P 1550i
5P650iR Eaton 5P 650i Rack1U
5P850Ri Eaton 5P 850i Rack1U
5P1150iR Eaton 5P 1150i Rack1U
5P1550iR Eaton 5P 1550i Rack1U
5PX1500iRT Eaton 5PX 1500i RT2U
5PX1500iRTN Eaton 5PX 1500i RT2U Netpack
5PX2200iRT Eaton 5PX 2200i RT2U
5PX2200iRTN Eaton 5PX 2200i RT2U Netpack
5PX3000iRT3U Eaton 5PX 3000i RT3U
5PX3000iRTN Eaton 5PX 3000i RT2U Netpack

 

From 1 February to 31 March available at your IT distributor