
Buy an Eaton 5P or 5PX UPS and receive a Dinner gift card for free!
Eaton 5P & 5PX |
---|
|

This promotion applies to the models below:
PRODUCT | DESCRIPTION |
5P650I | Eaton 5P 650i |
5P850I | Eaton 5P 850i |
5P1150I | Eaton 5P 1150i |
5P1550I | Eaton 5P 1550i |
5P650IR | Eaton 5P 650i Rack1U |
5P850IR | Eaton 5P 850i Rack1U |
5P1150IR | Eaton 5P 1150i Rack1U |
5P1550IR | Eaton 5P 1550i Rack1U |
When purchasing a 5P you will receive a Dinner gift card of € 20,-*
PRODUCT | DESCRIPTION |
5PX1500IRT | Eaton 5PX 1500i RT2U |
5PX1500IRTN | Eaton 5PX 1500i RT2U Netpack |
5PX2200IRT | Eaton 5PX 2200i RT2U |
5PX2200IRTN | Eaton 5PX 2200i RT2U Netpack |
5PX3000IRT3U | Eaton 5PX 3000i RT3U |
5PX3000IRTN | Eaton 5PX 3000i RT2U Netpack |
When purchasing a 5PX you will receive a Dinner gift card of € 40,-*
*Max. 1 per reseller and Special Bids are excluded from this promotion.
From October 1 to December 31 available at your IT distributor |
Product List

- PC, Workstation & Home AV UPS
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton Ellipse PRO (650-1600VA)
- Network & Server
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 91PS and 93PS (8-30/40 kW)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Power Distribution
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Power Management
- Software
- Connectivity
- Racks & Enclosures
- RA Series IT Racks
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- DC Power