Eaton Enclosure Power Distribution Units (ePDU)
Effectively distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management, and lets you add and change IT equipment without an electrician. With this tiered product family, you can select the desired combination of features and power rating for each application.
Eaton Rack Power Module (RPM)
The Eaton RPM, part of the Powerware series, simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet.
Eaton Midspan
Webcam ou telefone Power IP diretamente da porta Ethernet. Solução perfeita para VoIP, quando combinado ao no-break com capacidade de autonomia prolongada.
Eaton HotSwap MBP
Facilitating hot-swappable battery replacement from the front panel—with no need to remove the UPS from the rack—the HotSwap MBP is also ideal when exchanging a faulty unit or upgrading to a new UPS. The HotSwap MBP offers receptacles in 5-15R and 5-20R.
Eaton FlexPDU
Designed for reliable and cost-effective power distribution, the FlexPDU is available with 5-15R, 5-20R or L5-20R output receptacles for easy connection to a wide range of equipment.
Eaton STS (Source Transfer Switch)
To keep your mission-critical network and telecom applications up and running, Eaton has developed the STS automatic transfer switch (or Source Transfer Switch).
STS handles the automatic or manual transfer of power loads between two independent UPSs or power sources.
Eaton EX RT PDU
Basic Power Distribution for rack enclosures
Applications: Computer Rooms, Data Centers
The no hassle solution for improving availability and adding flexibility for single phase UPSs