Eaton NetWatch Client Software Version 5.0

NetWatch Client 5.0 UPS connectivity software is a critical component of Eaton's network shutdown solution. NetWatch allows users to configure up to 255 network clients to monitor the activity of a single UPS.

During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card, to enable the automatic and graceful shutdown of UPS-protected devices. NetWatch's robust configuration options also enable scheduled shutdown and restart operations and provide user notifications.

NetWatch Client 5.0 has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3.

NetWatch Client enables safe, unattended shutdown of Cisco Unified CallManager in the event of a power loss. Used with an Eaton UPS and a ConnectUPS Web/SNMP or MGE Network Management Card, NetWatch Client safely and gracefully shuts down Cisco Unified CallManager and the client operating system to preserve data integrity during an extended power disturbance.

Cisco certified logo

Eaton NetWatch Client 5.0 has tested compatible with Cisco Unified Communications Manager 4.3. The Cisco Compatible logo signifies that the Eaton product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to the Eaton product or its interoperation with the listed Cisco product and disclaims any implied warranties of merchantability, fitness for a particular use or against infringement.

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.