Connectivity Products

Network Card-MS

The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.
Function: Web/SNMP
Works with: 5130, 5PX, 9130, 9135, 9170+, Evolution, Evolution S, EX, MX, MX Frame, EX RT, 9E

ConnectUPS-X Web/SNMP Device

The ConnectUPS-X is a network card for Powerware and Eaton series UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: 5115RM, 5125, 9140, 9155, BladeUPS, 9315, 9355, 9390, 9390IT, 9395

ConnectUPS-BD Web/SNMP Device

The ConnectUPS-BD is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: 9130, 9170+

ConnectUPS-E Web/SNMP Device

The ConnectUPS-E is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: legacy 9150, legacy 9305

Power Xpert Gateway PDP Card

Eaton’s Power Xpert Gateway PDP Card (the replacement for the Power Xpert Gateway Series 1000 card) provides Web-enabled, real-time monitoring of three-phase Eaton Power Distribution Units and Eaton Remote Power Panels for power quality status and fast response to power-related events.
Function: Web/SNMP
Works with: PDU, RPP, PDR, EMS Upgrade Kit, RPM

Power Xpert Gateway UPS Card

Eaton’s Power Xpert Gateway UPS Card (the replacement for the Power Xpert Gateway Series 2000 card) provides Web-enabled, real-time monitoring of select three-phase Eaton UPSs for power quality status and fast response to power-related events.
Function: Web/SNMP
Works with: 5115RM, 5125, 9155, BladeUPS, 9315, 9355, 9390, 9390IT, 9395

Eaton Environmental Rack Monitor

Continuously monitor environmental data center conditions at the UPS system rack level—ensuring power quality and power management of temperature and humidity at two locations in a rack and the status of up to four additional contact sensor devices—to protect data center and UPS equipment from potentially damaging conditions and ensure the best UPS power quality.

Environmental Monitoring Probe

The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions.

Eaton Modbus Card

The Eaton Modbus Card is an X-slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS).

Relay Interface Card

Communications and control software are at the heart of any reliable power quality solution.

Expansion Chassis

With the Eaton Expansion Chassis, users may easily configure a UPS-based power management system that supports the chosen network protocol.