BladeUPS Preassembled Systems

The Eaton BladeUPS Preassembled System is a truly turnkey solution for growing data center needs. Delivering up to 60 kW of redundant power from a single rack enclosure, Eaton has expanded the BladeUPS product offering and simplified it for easy customization, shipping and installation.

 Bottom Entry (12kW to 60kW N+1)
 Bottom Entry (12kW to 60kW) includes MBM
 Top Entry (12kW to 60kW N+1)
 Top Entry (12kW to 60kW) includes MBM
 Bottom Entry (12kW to 48 kW)
 Bottom Entry (12kW to 48 kW) includes MBM
 Top Entry (12kW to 48 kW)
 Top Entry (12kW to 48 kW) includes MBM

BladeUPS Preassembled System - Bottom Entry (12kW to 60kW N+1)
Part Number Model Weight (lb) List Price*
ZP21110XXXXX000 12 kW, 208V 683 $32,161
ZP21115XXXXX000 12 kW, 208V w/(1) Power Xpert SNMP/ModBus card 683 $32,835
ZP212100XXXX000 24 kW, 208V 994 $52,205
ZP212150XXXX000 24 kW, 208V w/(1) Power Xpert SNMP/ModBus card 994 $53,047
ZP2131000XXX000 36 kW, 208V 1316 $70,733
ZP2131500XXX000 36 kW, 208V w/(1) Power Xpert SNMP/ModBus card 1316 $71,575
ZP21410000XX000 48 kW, 208V 1638 $86,398
ZP21415000XX000 48 kW, 208V w/(1) Power Xpert SNMP/ModBus card 1638 $87,072
ZP215100000X000 60 kW, 208V 1960 $107,452
ZP215150000X000 60 kW, 208V w/(1) Power Xpert SNMP/ModBus card 1960 $108,295
ZP2161000000000 60 kW N+1, 208V 2282 $129,518
ZP2161500000000 60 kW N+1, 208V w/(1) Power Xpert SNMP/ModBus card 2282 $130,360
BladeUPS Preassembled System - Bottom Entry (12kW to 60kW) Includes MBM shipped installed in the rack
Part Number Model Weight (lb) List Price*
ZP21110XXXXX100 12 kW, 208V, MBM in rack 759 $41,762
ZP21115XXXXX100 12 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 759 $42,604
ZP212100XXXX100 24 kW, 208V, MBM in rack 1070 $61,975
ZP212150XXXX100 24 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1070 $62,648
ZP2131000XXX100 36 kW, 208V, MBM in rack 1392 $80,334
ZP2131500XXX100 36 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1392 $81,008
ZP21410000XX100 48 kW, 208V, MBM in rack 1714 $95,999
ZP21415000XX100 48 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1714 $96,841
ZP215100000X100 60 kW, 208V, MBM in rack 2036 $117,222
ZP215150000X100 60 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 2036 $118,064
BladeUPS Preassembled System - Top Entry (12kW to 60kW N+1)
ZP22110XXXXX000 12 kW, 208V 683 $32,161
ZP22115XXXXX000 12 kW, 208V w/(1) Power Xpert SNMP/ModBus card 683 $32,835
ZP222100XXXX000 24 kW, 208V 994 $52,205
ZP222150XXXX000 24 kW, 208V w/(1) Power Xpert SNMP/ModBus card 994 $53,047
ZP2231000XXX000 36 kW, 208V 1316 $70,733
ZP2231500XXX000 36 kW, 208V w/(1) Power Xpert SNMP/ModBus card 1316 $71,575
ZP22410000XX000 48 kW, 208V 1638 $86,398
ZP22415000XX000 48 kW, 208V w/(1) Power Xpert SNMP/ModBus card 1638 $87,072
ZP225100000X000 60 kW, 208V 1960 $107,452
ZP225150000X000 60 kW, 208V w/(1) Power Xpert SNMP/ModBus card 1960 $108,295
ZP2261000000000 60 kW N+1, 208V 2282 $129,518
ZP2261500000000 60 kW N+1, 208V w/(1) Power Xpert SNMP/ModBus card 2282 $130,360
BladeUPS Preassembled System - Top Entry (12kW to 60kW) Includes MBM shipped installed in the rack
Part Number Model Weight (lb) List Price*
ZP22110XXXXX100 12 kW, 208V, MBM in rack 759 $41,762
ZP22115XXXXX100 12 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 759 $42,773
ZP222100XXXX100 24 kW, 208V, MBM in rack 1070 $61,975
ZP222150XXXX100 24 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1070 $62,648
ZP2231000XXX100 36 kW, 208V, MBM in rack 1392 $80,334
ZP2231500XXX100 36 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1392 $81,008
ZP22410000XX100 48 kW, 208V, MBM in rack 1714 $95,999
ZP22415000XX100 48 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1714 $96,841
ZP225100000X100 60 kW, 208V, MBM in rack 2036 $117,222
ZP225150000X100 60 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 2036 $118,064
BladeUPS Preassembled System - Bottom Entry (12kW to 48 kW)
Part Number Model Weight (lb) List Price*
ZP23110XXXXX000 12 kW, 208V 661 $30,308
ZP23115XXXXX000 12 kW, 208V w/(1) Power Xpert SNMP/ModBus card 661 $31,151
ZP232100XXXX000 24 kW, 208V 972 $50,521
ZP232150XXXX000 24 kW, 208V w/(1) Power Xpert SNMP/ModBus card 972 $51,195
ZP2331000XXX000 36 kW, 208V 1294 $68,880
ZP2331500XXX000 36 kW, 208V w/(1) Power Xpert SNMP/ModBus card 1294 $69,723
ZP23410000XX000 48 kW, 208V 1616 $84,714
ZP23415000XX000 48 kW, 208V w/(1) Power Xpert SNMP/ModBus card 1616 $85,387
BladeUPS Preassembled System - Bottom Entry (12kW to 48 kW) Includes MBM shipped installed in the rack
Part Number Model Weight (lb) List Price*
ZP23110XXXXX100 12 kW, 208V, MBM in rack 737 $39,909
ZP23115XXXXX100 12 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 737 $40,752
ZP232100XXXX100 24 kW, 208V, MBM in rack 1048 $60,122
ZP232150XXXX100 24 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1048 $60,964
ZP2331000XXX100 36 kW, 208V, MBM in rack 1370 $78,481
ZP2331500XXX100 36 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1370 $79,324
ZP23410000XX100 48 kW, 208V, MBM in rack 1692 $94,314
ZP23415000XX100 48 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1692 $95,157
BladeUPS Preassembled System - Top Entry (12kW to 48 kW)
ZP24110XXXXX000 12 kW, 208V 661 $30,308
ZP24115XXXXX000 12 kW, 208V w/(1) Power Xpert SNMP/ModBus card 661 $31,151
ZP242100XXXX000 24 kW, 208V 972 $50,521
ZP242150XXXX000 24 kW, 208V w/(1) Power Xpert SNMP/ModBus card 972 $51,195
ZP2431000XXX000 36 kW, 208V 1294 $68,880
ZP2431500XXX000 36 kW, 208V w/(1) Power Xpert SNMP/ModBus card 1294 $69,723
ZP24410000XX000 48 kW, 208V 1616 $84,714
ZP24415000XX000 48 kW, 208V w/(1) Power Xpert SNMP/ModBus card 1616 $85,387
BladeUPS Preassembled System - Top Entry (12kW to 48 kW) Includes MBM shipped installed in the rack
Part Number Model Weight (lb) List Price*
ZP24110XXXXX100 12 kW, 208V, MBM in rack 737 $39,909
ZP24115XXXXX100 12 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 737 $40,920
ZP242100XXXX100 24 kW, 208V, MBM in rack 1048 $60,122
ZP242150XXXX100 24 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1048 $60,964
ZP2431000XXX100 36 kW, 208V, MBM in rack 1370 $78,481
ZP2431500XXX100 36 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1370 $79,324
ZP24410000XX100 48 kW, 208V, MBM in rack 1692 $94,314
ZP24415000XX100 48 kW, 208V, MBM in rack w/(1) Power Xpert SNMP/ModBus 1692 $95,157

* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

On 48kW maximum systems, the wireway and busbar will be shifted down 6U (top entry), or up 6U (bottom entry), to allow the MBM to be installed to the top or the bottom of the enclosure.

On 60kW maximum systems the maintenance bypass is installed next to the wireway for easier wiring, and will take up one slot typically used for a 12kW UPS module.