Powerware ConnectUPS NetWatch UPS Software |
||
| NetWatch Clients UPS software enables users to shutdown a server or workstation and acts as a network monitoring tool through the ConnectUPS-X, ConnectUPS-BD or BestLink SNMP/WEB Adapter that monitors and controls it. During an extended power outage, the SNMP/WEB adapter informs all registered NetWatch Clients that it is time to shut down their respective operating systems, thus preparing them for the removal of AC power. Up to 255 NetWatch Clients can be registered to and controlled by one SNMP/WEB Adapter. | ||
|
NetWatch Clients monitor the activity of a single UPS through these supported operating systems:
NetWatch UPS Software works with the ConnectUPS Web/SNMP card |
||
产品清单
|
INFORMACJE POKREWNE
|
| NetWatch – Informacje o produkcie |
| Pobierz program NetWatch |
| NetWatch – Materiały techniczne |