You have selected the APC - BR500

Comparable Eaton product : Eaton 5110


Part Number: 103004256-5591
Description: The Eaton 5110 is an affordable UPS with superior power protection and versatile mounting options for SOHO, ROHO, and business office applications
Topology: Line-interactive
Rating (VA/Watts): 500/300
Dimensions (in.): 10.6 x 3.4 x 10.2
Weight (lb.): 12.1


Learn more about the Eaton 5110

   

Product Highlights
  • Includes three-year warranty that covers batteries
  • Provides a competitive price point
  • Provides more receptacles
  • Provides monitoring, management and shutdown capabilities (Intelligent Power® Software Suite)