You have selected the APC - SC450RM1U

Comparable Eaton product : Eaton 5115 1U Rackmount


Part Number: 103003266-6591
Description: Eaton 5115 500 RM
Topology: Line Interactive
Rating (VA/Watts): 500/320
Efficiency: 95%
Dimensions (in.): 1.73 x 17.3 x 22.8
Weight (lb.): 35.2


Learn more about the Eaton 5115 1U Rackmount

   

Product Highlights