You have selected the APC - SMT1000RM2U

Comparable Eaton product : Eaton 5115 1U Rackmount


Part Number: 103003272-6591
Description: Eaton 5115 1000 RM
Topology: Line Interactive
Rating (VA/Watts): 1000/670
Efficiency: 95%
Dimensions (in.): 1.73 x 17.3 x 22.8
Weight (lb.): 41.4


Learn more about the Eaton 5115 1U Rackmount

   

Product Highlights
  • Extends runtime by shutting down grouped outlets and monitoring group level current draw
  • Includes three-year warranty that covers batteries
  • Makes UPS management simple through robust, interactive LCD
  • Frees up rack space for more devices (1U rack height)
  • Provides monitoring, management and shutdown capabilities (Intelligent Power® Software Suite)