You have selected the APC - SMX1500RM2UNC

Comparable Eaton product : Eaton 5PX UPS


Part Number: 5PX1500RTN
Description: Eaton 5PX rack/tower UPS with Network Card-MS. 1440 VA / 1440W, 2U, 120V, 5-15P input, (8) 5-15R output ENERGY STAR® qualified UPS
Topology: Line-Interactive High Frequency (Pure Sine wave, Buck + Boost)
Rating (VA/Watts): 1440/1440
Efficiency: up to 98%
Dimensions (in.): 3.4 x 17.4 x 20.6
Weight (lb.): 65


Learn more about the Eaton 5PX UPS

   

Product Highlights
  • Provides up to 50% longer battery life with ABM® technology
  • Extends runtime by shutting down grouped outlets and monitoring group level current draw
  • Reduces heat output, energy usage and electrical costs (high efficiency)
  • Makes UPS management simple through robust, interactive LCD
  • Provides monitoring, management and shutdown capabilities (Intelligent Power® Software Suite)