You have selected the APC - SMX3000RMHV2U

Comparable Eaton product : Eaton 5PX UPS


Part Number: 5PX3000iRT2U
Description: Eaton 5PX rack/tower UPS. 3000 VA / 2700W, 2U, 230V, C20 input, (8) C13 and (1) C19 output ENERGY STAR® qualified UPS
Topology: Line interactive
Rating (VA/Watts): 3000/2700
Efficiency: up to 99%
Dimensions (in.): 3.4 x 17.4 x 25.5
Weight (lb.): 84


Learn more about the Eaton 5PX UPS

   

Product Highlights
  • Provides up to 50% longer battery life with ABM® technology
  • Extends runtime by shutting down grouped outlets and monitoring group level current draw
  • Reduces heat output, energy usage and electrical costs (high efficiency)
  • Makes UPS management simple through robust, interactive LCD
  • Provides monitoring, management and shutdown capabilities (Intelligent Power® Software Suite)