You have selected the APC - SUA1000

Comparable Eaton product : Eaton Evolution


Part Number: EVLL1150T
Description: Eaton Evolution 1150 Tower. 5-15P. (4) 5-15R. 1150VA/770 W
Topology: Line Interactive with sinewave output
Rating (VA/Watts): 1150/770
Dimensions (in.): 5.8 x 9.2 x 16.5
Weight (lb.): 27.6


Learn more about the Eaton Evolution

       

    Product Highlights