USA
Close Window
You have selected the
APC - SUA1500RM2U
Comparable Eaton product : Eaton 5P Rackmount
Part Number:
5P1500RT
Description:
Eaton 5P rack/tower UPS. 1440 VA / 1440W, 2U, 120V, 5-15P input, (8) 5-15R output
ENERGY STAR®
qualified UPS
Topology:
Line interactive
Rating (VA/Watts):
1440/1440
Efficiency:
up to 98%
Dimensions (in.):
3.4 x 17.4 x 20.6
Weight (lb.):
65
Learn more about the Eaton 5P Rackmount
Interact with the 5P
Interact with LCD Display (1U)
Interact with LCD Display (2U)
Product Highlights
Provides up to 50% longer battery life with
ABM® technology
Extends runtime by shutting down grouped outlets (
load segments
)
Reduces heat output, energy usage and electrical costs (
high efficiency
)
Makes UPS management simple through robust, interactive LCD
Provides monitoring, management and shutdown capabilities (
Intelligent Power® Software Suite
)