You have selected the APC - SUA1500US

Comparable Eaton product : Eaton 5115


Part Number: 05146566-5591
Description: Domestic Models: 120 Volt Models, 50/60Hz 1400VA/950W output, (6) 5-15 output receptacles, DB9 Comm Port, bundled with Eaton Intelligent Power Software Suite CD
Topology: Line-interactive
Rating (VA/Watts): 1400/950
Dimensions (in.): 7.6 x 5.9 x 15.4
Weight (lb.): 37


Learn more about the Eaton 5115

   

Product Highlights