You have selected the APC - SUA2200US

Comparable Eaton product : Eaton 5P Rackmount


Part Number: 5P2200RT
Description: Eaton 5P rack/tower UPS. 1950 VA / 1920W, 2U, 120V, 5-20P input, (8) 5-20R output ENERGY STAR® qualified UPS
Topology: Line interactive
Rating (VA/Watts): 1950/1920
Efficiency: up to 99%
Dimensions (in.): 3.4 x 17.4 x 20.6
Weight (lb.): 65


Learn more about the Eaton 5P Rackmount

   

Product Highlights