USA
Close Window
You have selected the
APC - SUA750RM2U
Comparable Eaton product : Eaton 5115 1U Rackmount
Part Number:
103003269-6591
Description:
Eaton 5115 750 RM
Topology:
Line Interactive
Rating (VA/Watts):
750/520
Efficiency:
95%
Dimensions (in.):
1.73 x 17.3 x 22.8
Weight (lb.):
41.4
Learn more about the Eaton 5115 1U Rackmount
View success stories
Product Highlights
Provides up to 50% longer battery life with
ABM® technology
Protects more equipment with more power (
more watts
)
Includes three-year warranty that covers batteries
Frees up rack space for more devices (
1U rack height
)
Provides monitoring, management and shutdown capabilities (
Intelligent Power® Software Suite
)