You have selected the APC - SURT8000RMXLT6U

05146560-5591 : Eaton 9PX


Part Number: 9PX8K
Description: Eaton 9PX rack/tower UPS. 8000 VA/7200W, 208V, hardwired input; hardwired & (3) L6-30R output ENERGY STAR® qualified UPS
Topology: Double-conversion online
Rating (VA/Watts): 8000/7200
Efficiency: 94% with resistive load
Dimensions (in.): 10.2 (6U) x 17.3 x 30.0
Weight (lb.): 205


Learn more about the Eaton 9PX

   

Product Highlights
  • Provides up to 50% longer battery life with ABM® technology
  • Protects more equipment with more power (more watts)
  • Reduces heat output, energy usage and electrical costs (high efficiency)
  • Makes UPS management simple through robust, interactive LCD
  • Keeps systems powered during UPS service (maintenance bypass)