You have selected the APC - SURT8KRMXL6U-TF5

Comparable Eaton product : Eaton 9PX


Part Number: 9PX8KTF5
Description: Eaton 9PX rack/tower UPS. 8000 VA/7200W, 120/208V, hardwired input; hardwired & (2) L6-30R, (18) 5-20R output ENERGY STAR® qualified UPS
Topology: Double-conversion online
Rating (VA/Watts): 8000/7200
Efficiency:  
Dimensions (in.): 15.3 (9U) x 17.3 x 30.0
Weight (lb.): 300


Learn more about the Eaton 9PX

   

Product Highlights
  • Provides up to 50% longer battery life with ABM® technology
  • Protects more equipment with more power (more watts)
  • Reduces heat output, energy usage and electrical costs (high efficiency)
  • Makes UPS management simple through robust, interactive LCD
  • Keeps systems powered during UPS service (maintenance bypass)