USA
Close Window
You have selected the
APC - SURTA3000RMXL3U
Comparable Eaton product : Eaton 9130 Rackmount UPS
Part Number:
103006452-6591
Description:
The Eaton 9130 Rackmount UPS delivers online power quality and scalable battery runtimes for rack servers, voice and data networks, storage systems and other IT equipment.
Topology:
Online, double-conversion
Rating (VA/Watts):
3000/2700
Efficiency:
>95% in high-efficiency mode; >86% in online mode
Dimensions (in.):
3.4 x 17.2 x 23.6
Weight (lb.):
65
Learn more about the Eaton 9130 Rackmount UPS
Interact with the 9130RM
Introduction
Watch product video
View success stories
Product Highlights
Provides up to 50% longer battery life with
ABM® technology
Extends runtime by shutting down grouped outlets (
load segments
)
Protects more equipment with more power (
more watts
)
Reduces heat output, energy usage and electrical costs (
high efficiency mode
)
Provides monitoring, management and shutdown capabilities (
Intelligent Power® Software Suite
)