You have selected the APC - SURTD3000RMXLT3U

86507 : Eaton 9130 Rackmount UPS


Part Number: 103006454-6591
Description: The Eaton 9130 Rackmount UPS delivers online power quality and scalable battery runtimes for rack servers, voice and data networks, storage systems and other IT equipment.
Topology: Online, double-conversion
Rating (VA/Watts): 3000/2700
Efficiency: >95% in high-efficiency mode; >86% in online mode
Dimensions (in.): 3.4 x 17.2 x 23.6
Weight (lb.): 65


Learn more about the Eaton 9130 Rackmount UPS

   

Product Highlights