You have selected the APC - SURTD5000RMXLT

Comparable Eaton product : Eaton 9PX


Part Number: 9PX5K
Description: Eaton 9PX rack/tower UPS. 5000 VA/4500W, 208V, L6-30P input; (2) L6-30R, (2) L6-20R output ENERGY STAR® qualified UPS
Topology: Double-conversion online
Rating (VA/Watts): 5000/4500
Efficiency:  
Dimensions (in.): 5.1 (3U) x 17.3 x 28.4
Weight (lb.): 106


Learn more about the Eaton 9PX

   

Product Highlights
  • Provides up to 50% longer battery life with ABM® technology
  • Protects more equipment with more power (more watts)
  • Reduces heat output, energy usage and electrical costs (high efficiency)
  • Makes UPS management simple through robust, interactive LCD