You have selected the APC - SURTD6000RMXLP3U

Comparable Eaton product : Eaton 9PX


Part Number: 9PX6KTF5
Description: Eaton 9PX rack/tower UPS. 6000 VA/5400W, 120/208V, L6-30 input; (1) L6-30R, (2) L6-20R, (18) 5-20R output ENERGY STAR® qualified UPS
Topology: Double-conversion online
Rating (VA/Watts): 6000/5400
Efficiency: 93% with resistive load
Dimensions (in.): 10.2 (6U) x 17.3 x 28.4
Weight (lb.): 201


Learn more about the Eaton 9PX

   

Product Highlights
  • Provides up to 50% longer battery life with ABM® technology
  • Protects more equipment with more power (more watts)
  • Makes UPS management simple through robust, interactive LCD
  • Keeps systems powered during UPS service (maintenance bypass)