You have selected the Tripplite - AVRX750UTAA

Comparable Eaton product : Eaton 5115


Part Number: 05146555-5591
Description: Intermediate power protection for PCs and small office servers 750VA/500W UPS with 4UPS output receptacles. Bundled with 2 IEC-IEC load cables, shutdown software, signal cable and USB cable included. 
Topology: Line-interactive
Rating (VA/Watts): 750/500
Dimensions (in.): 7.6 x 5.9 x 13.2
Weight (lb.): 27.3


Learn more about the Eaton 5115

   

Product Highlights