You have selected the Tripplite - BCPERS450

Comparable Eaton product : Eaton 3S


Part Number: 3S550
Description: Eaton 3S 550 VA
Topology: Standby with high frequency converter
Rating (VA/Watts): 550/330
Dimensions (in.): 3.4 x 5.5 x 13.2
Weight (lb.): 7.3


Learn more about the Eaton 3S

   

Product Highlights