You have selected the Tripplite - ECO350UPS

Comparable Eaton product : Eaton 3S


Part Number: 3S350
Description: Eaton 3S 350 VA
Topology: Standby with high frequency converter
Rating (VA/Watts): 350/200
Dimensions (in.): 3.4 x 5.5 x 13.2
Weight (lb.): 6.6


Learn more about the Eaton 3S

   

Product Highlights