You have selected the Tripplite - ECO750UPS

Comparable Eaton product : Eaton 3S


Part Number: 3S750
Description: Eaton 3S 750 VA
Topology: Standby with high frequency converter
Rating (VA/Watts): 750/450
Dimensions (in.): 3.4 x 6.7 x 13.2
Weight (lb.): 9.7


Learn more about the Eaton 3S

   

Product Highlights