You have selected the Tripplite - SM1000RM2UTAA

Comparable Eaton product : Eaton 5115


Part Number: 05146567-5591
Description: Intermediate power protection for small office servers. 1400VA/950W UPS with 6 UPS output receptacles. Bundled with 2 IEC-IEC load cables, shutdown software, signal cable and USB cable included. 
Topology: Line-interactive
Rating (VA/Watts): 1400/950
Dimensions (in.): 7.6 x 5.9 x 15.4
Weight (lb.): 37


Learn more about the Eaton 5115

   

Product Highlights