You have selected the Tripplite - SMART1000RM1U

Comparable Eaton product : Eaton Evolution


Part Number: EVLL1150R-1U
Description: Eaton Evolution 850 Rackmount (1U). 5-15P. (4) 5-15R. 850 VA/600 W
Topology: Line Interactive with sinewave output
Rating (VA/Watts): 1150/770
Dimensions (in.): 1.7 x 17.2 x 20.2
Weight (lb.): 36.6


Learn more about the Eaton Evolution

       

    Product Highlights