You have selected the Tripplite - SMART1050SLTAA

Comparable Eaton product : Eaton 5115


Part Number: 05146560-5591
Description: Domestic Models: 120 Volt Models, 50/60Hz 1400VA/950W output, (6) 5-15 output receptacles, DB9 Comm Port, bundled with Eaton Intelligent Power Software Suite CD
Topology: Line-interactive
Rating (VA/Watts): 1000/670
Dimensions (in.): 7.6 x 5.9 x 13.2
Weight (lb.): 27.8


Learn more about the Eaton 5115

   

Product Highlights