USA
Close Window
You have selected the
Tripplite - SMART2200NET
Comparable Eaton product : Eaton 5125
Part Number:
05146635-5591
Description:
PW 5125 2200
Topology:
Line interactive
Rating (VA/Watts):
1920/1600
Dimensions (in.):
9.84 x 8.07 x 19.41
Weight (lb.):
68.3
Learn more about the Eaton 5125
View success stories
Product Highlights
Provides up to 50% longer battery life with
ABM® technology
Includes three-year warranty that covers batteries
Provides monitoring, management and shutdown capabilities (
Intelligent Power® Software Suite
)