You have selected the Tripplite - SMART500RT1U

Comparable Eaton product : Eaton Evolution


Part Number: EVLL650R-1U
Description: Eaton Evolution 650 Rackmount (1U). 5-15P. (4) 5-15R. 650 VA/420 W
Topology: Line Interactive with sinewave output
Rating (VA/Watts): 650/420
Dimensions (in.): 1.7 x 17.2 x 14.4
Weight (lb.): 22.3


Learn more about the Eaton Evolution

       

    Product Highlights