USA
Close Window
You have selected the
Tripplite - SMART700SER
Comparable Eaton product : Eaton 5115
Part Number:
05146554-5591
Description:
Domestic Models: 120 Volt Models, 50/60Hz 1400VA/950W output, (6) 5-15 output receptacles, DB9 Comm Port, bundled with Eaton Intelligent Power Software Suite CD
Topology:
Line-interactive
Rating (VA/Watts):
750/500
Dimensions (in.):
7.6 x 5.9 x 13.2
Weight (lb.):
27.3
Learn more about the Eaton 5115
View success stories
Product Highlights
Provides up to 50% longer battery life with
ABM® technology
Delivers superior performance with pure
sine wave
output
Provides monitoring, management and shutdown capabilities (
Intelligent Power® Software Suite
)