You have selected the Tripplite - SMART750SLT

Comparable Eaton product : Eaton Evolution


Part Number: EVLL850T
Description: Eaton Evolution 850 Tower.5-15P. (4) 5-15R. 850 VA/600 W
Topology: Line Interactive with sinewave output
Rating (VA/Watts): 850/600
Dimensions (in.): 5.8 x 9.2 x 16.5
Weight (lb.): 23.9


Learn more about the Eaton Evolution

       

    Product Highlights