USA
Close Window
You have selected the
Tripplite - SMART750XLA
Comparable Eaton product : Eaton 5125
Part Number:
05146629-5591
Description:
PW 5125 1000
Topology:
Line interactive
Rating (VA/Watts):
1000/700
Dimensions (in.):
9.45 x 6.38 x 15.79
Weight (lb.):
34.3
Learn more about the Eaton 5125
View success stories
Product Highlights
Provides up to 50% longer battery life with
ABM® technology
Protects more equipment with more power (
more watts
)
Provides monitoring, management and shutdown capabilities (
Intelligent Power® Software Suite
)