You have selected the Tripplite - SMX1500XLRT2U

Comparable Eaton product : Eaton 5PX UPS


Part Number: 5PX1500iRT
Description: Eaton 5PX rack/tower UPS. 1500 VA / 1350W, 2U, 230V, C14 input, (8) C13 output ENERGY STAR® qualified UPS
Topology: Line interactive
Rating (VA/Watts): 1500/1350
Efficiency: up to 98%
Dimensions (in.): 3.4 x 17.4 x 20.6
Weight (lb.): 61


Learn more about the Eaton 5PX UPS

   

Product Highlights
  • Provides up to 50% longer battery life with ABM® technology
  • Extends runtime by shutting down grouped outlets and monitoring group level current draw
  • Makes UPS management simple through robust, interactive LCD
  • Provides monitoring, management and shutdown capabilities (Intelligent Power® Software Suite)