You have selected the Tripplite - SMX500RT1U

Comparable Eaton product : Eaton 5115 1U Rackmount


Part Number: 103003270-6591
Description: Eaton 5115 750i RM
Topology: Line Interactive
Rating (VA/Watts): 750/520
Efficiency: 95%
Dimensions (in.): 1.73 x 17.3 x 22.8
Weight (lb.): 41.4


Learn more about the Eaton 5115 1U Rackmount

   

Product Highlights