You have selected the Tripplite - SU10000RT3U2TF

Comparable Eaton product : Eaton 9PX


Part Number: 9PX11KTF5
Description: Eaton 9PX rack/tower UPS. 11,000 VA/10,000W, 120/208V, hardwired input; hardwired & (2) L6-30R, (18) 5-20R output ENERGY STARĀ® qualified UPS
Topology: Double-conversion online
Rating (VA/Watts): 11000/10000
Efficiency:  
Dimensions (in.): 15.3 (9U) x 17.3 x 30.0
Weight (lb.): 300


Learn more about the Eaton 9PX

   

Product Highlights