You have selected the Tripplite - SU1500RTXL2UA

Comparable Eaton product : Eaton EX Rack/Tower


Part Number: PULSL1500R-XL2U
Description: Eaton EX 1500 RT 2U is a high-performance Rack/Tower versatile UPS with high availability features and superb network management capabilities designed for small enterprise servers.
Topology: On-line double conversion with automatic by-pass and power factor correction
Rating (VA/Watts): 1500/1350
Dimensions (in.): 3.46 x 17.25 x 19
Weight (lb.): 45


Learn more about the Eaton EX Rack/Tower

       

    Product Highlights