You have selected the Tripplite - SU2200XLA

Comparable Eaton product : Eaton EX Rack/Tower


Part Number: PULSML2200-XL2U
Description: Eaton EX 2200 RT 2U is a high-performance Rack/Tower versatile UPS with high availability features and superb network management capabilities designed for mid-range enterprise servers.
Topology: On-line double conversion with automatic by-pass and power factor correction
Rating (VA/Watts): 2100/1650
Dimensions (in.): 3.4 x 17.3 x 25.2
Weight (lb.): 68.2


Learn more about the Eaton EX Rack/Tower

       

    Product Highlights