You have selected the Tripplite - SU3000RTXL2U

Comparable Eaton product : Eaton EX Rack/Tower


Part Number: PULSML3000-XL2U
Description: Eaton EX 3000 RT 2U is a high-performance Rack/Tower versatile UPS with high availability features and superb network management capabilities designed for mid-range enterprise servers.
Topology: On-line double conversion with automatic by-pass and power factor correction
Rating (VA/Watts): 3000/2550
Dimensions (in.): 3.4 x 17.3 x 25.2
Weight (lb.): 70


Learn more about the Eaton EX Rack/Tower

       

    Product Highlights